ST_PMA_Frequency_Period_1Ph
Structure that summarizes the results of the corresponding function block. It can be queried via the property stResults. Details on the values contained can be found in the comment or in the description of the function block FB_PMA_Frequency_Period_1Ph.
Syntax
Definition:
TYPE ST_PMA_Frequency_Period_1Ph :
STRUCT
fFreq : LREAL; // [Hz] | f | Frequency calculated by zero crossings
fFreq_Min : LREAL; // [Hz] | f_min | Min value of fFreq
fFreq_Max : LREAL; // [Hz] | f_max | Max value of fFreq
fRocof : LREAL; // [Hz/s] | | Rate of change of frequency (ROCOF)
END_STRUCT
END_TYPE
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |