ST_PMA_BasicValues_Period_1Ph
Structure that summarizes the results of the corresponding function block and which can be queried via the property stResults. Details on the values contained can be found in the comment or in the description of the function block FB_PMA_BasicValues_Period_1Ph.
Syntax
Definition:
TYPE ST_PMA_BasicValues_Period_1Ph :
STRUCT
fMeanValue_U : LREAL; // [V] | Mean value over n periods
fRMS_U : LREAL; // [V] | Root mean square over n periods
fRMS_U_Min : LREAL; // [V] | Min value of fRMS_U
fRMS_U_Max : LREAL; // [V] | Max value of fRMS_U
fPeakValue_U : LREAL; // [V] | Peak value of U over n periods
fPeakHold_U : LREAL; // [V] | All time peak of U
fRectifiedValue_U : LREAL; // [V] | Rectified value over n periods
fCrestFactor_U : LREAL; // [] | Peak_value / RMS
fFormFactor_U : LREAL; // [] | RMS / rectified_value
fMeanValue_I : LREAL; // [A] | Mean value over n periods
fRMS_I : LREAL; // [A] | Root mean square over n periods
fRMS_I_Min : LREAL; // [A] | Min value of fRMS_I
fRMS_I_Max : LREAL; // [A] | Max value of fRMS_I
fPeakValue_I : LREAL; // [A] | Peak value of I over n periods
fPeakHold_I : LREAL; // [A] | All time peak of I
fRectifiedValue_I : LREAL; // [A] | Rectified value over n periods
fCrestFactor_I : LREAL; // [] | Peak_value / RMS
fFormFactor_I : LREAL; // [] | RMS / rectified_value
END_STRUCT
END_TYPE
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x86, x64) | Tc3_PowerMonitoring |