Call_1Ph_16Bit
The method is called to scale the 16-bit input data of type INT according to the configured parameters.
Syntax
METHOD Call_1Ph_16Bit : BOOL
VAR_INPUT
pInputBuffer_U : POINTER TO INT;
pInputBuffer_I : POINTER TO INT;
nInputBufferSize : UDINT;
pOutputBuffer_U : POINTER TO LREAL;
pOutputBuffer_I : POINTER TO LREAL;
nOutputBufferSize : UDINT;
END_VAR
Inputs
Name |
Type |
Description |
---|---|---|
pInputBuffer_U |
POINTER TO INT |
Pointer to an array of voltage values. These can be added individually or as an oversampling array. |
pInputBuffer_I |
POINTER TO INT |
Pointer to an array of current values. These can be added individually or as an oversampling array. |
nInputBufferSize |
UDINT |
Indicates the size of a single input buffer in bytes. |
pOutputBuffer_U |
POINTER TO LREAL |
Pointer to an array in which the scaled voltage values are to be stored. |
pOutputBuffer_I |
POINTER TO LREAL |
Pointer to an array in which the scaled current values are to be stored. |
nOutputBufferSize |
UDINT |
Indicates the size of a single output buffer in bytes. |
Return value
Name |
Type |
Description |
---|---|---|
Call_1Ph_16Bit |
BOOL |
Indicates whether the method was executed successfully. Further information is provided in the Event interface of the function block. |