Call_3Ph_Autorange

The method is called to scale the input data in a three-phase system of type INT according to the configured parameters. LREAL is output. The EL3783 operates in Autorange mode.

Syntax

METHOD Call_3Ph : BOOL
VAR_INPUT
    pInputBuffer_UL1        : POINTER TO INT;
    pInputBuffer_UL2        : POINTER TO INT;
    pInputBuffer_UL3        : POINTER TO INT;
    pInputBuffer_IL1        : POINTER TO INT;
    pInputBuffer_IL2        : POINTER TO INT;
    pInputBuffer_IL3        : POINTER TO INT;
    nInputBufferSize        : UDINT;
    pOutputBuffer_UL1       : POINTER TO LREAL; 
    pOutputBuffer_UL2       : POINTER TO LREAL; 
    pOutputBuffer_UL3       : POINTER TO LREAL;
    pOutputBuffer_IL1       : POINTER TO LREAL; 
    pOutputBuffer_IL2       : POINTER TO LREAL; 
    pOutputBuffer_IL3       : POINTER TO LREAL;
    nOutputBufferSize       : UDINT;
    bEL3783_HcRangeActive   : BOOL;
    aEL3783_HcRange         : ARRAY [0..3] OF USINT;
END_VAR
VAR_OUTPUT
END_VAR

Call_3Ph_Autorange 1: Inputs

Name

Type

Description

pInputBuffer_UL1 .. UL3

POINTER TO INT

Pointer to an array of voltage values. These can be added individually or as an oversampling array.

pInputBuffer_IL1 .. IL3

POINTER TO INT

Pointer to an array of current values. These can be added individually or as an oversampling array.

nInputBufferSize

UDINT

Indicates the size of a single input buffer in bytes.

pOutputBuffer_UL1 .. UL3

POINTER_TO_LREAL

Pointer to an array in which the scaled voltage values are to be stored.

pOutputBuffer_IL1 .. IL3

POINTER_TO_LREAL

Pointer to an array in which the scaled current values are to be stored.

nOutputBufferSize

UDINT

Indicates the size of a single output buffer in bytes.

bEL3783_HcRangeActive

BOOL

Autorange mode is active at the terminal.

aEL3783_HcRange

ARRAY [0..3] OF USINT

The current measuring range information for the EL3783.

Call_3Ph_Autorange 2: Return value

Name

Type

Description

Call_3Ph_Autorange

BOOL

Indicates whether the method was executed successfully. Further information is provided in the Event interface of the function block.