Call_1Ph_Autorange

The method is called to scale the input data in a single-phase system of type INT according to the configured parameters. LREAL is output. The EL3783 operates in Autorange mode.

Syntax

METHOD Call_1Ph_Autorange : BOOL
VAR_INPUT
    pInputBuffer_U         : POINTER TO INT;
    pInputBuffer_I         : POINTER TO INT;
    nInputBufferSize       : UDINT;
    pOutputBuffer_U        : POINTER TO LREAL;
    pOutputBuffer_I        : POINTER TO LREAL;
    nOutputBufferSize      : UDINT;
    bEL3783_HcRangeActive  : BOOL;
    aEL3783_HcRange        : ARRAY [0..3] OF USINT;
END_VAR
VAR_OUTPUT
END_VAR

Call_1Ph_Autorange 1: Inputs

Name

Type

Description

pInputBuffer_U

POINTER TO INT

Pointer to an array of voltage values. These can be added individually or as an oversampling array.

pInputBuffer_I

POINTER TO INT

Pointer to an array of current values. These can be added individually or as an oversampling array.

nInputBufferSize

UDINT

Indicates the size of a single input buffer in bytes.

pOutputBuffer_U

POINTER_TO_LREAL

Pointer to an array in which the scaled voltage values are to be stored.

pOutputBuffer_I

POINTER_TO_LREAL

Pointer to an array in which the scaled current values are to be stored.

nOutputBufferSize

UDINT

Indicates the size of a single output buffer in bytes.

bEL3783_HcRangeActive

BOOL

Autorange mode is active at the terminal.

aEL3783_HcRange

ARRAY [0..3] OF USINT

The current measuring range information for the EL3783.

Call_1Ph_Autorange 2: Return value

Name

Type

Description

Call_1Ph_Autorange

BOOL

Indicates whether the method was executed successfully. Further information is provided in the Event interface of the function block.