Zoom FFT
This sample shows examples of the possible uses of the function block FB_CMA_ZoomFFT. Using this function block, the section of a spectrum also calculated with the function block FB_CMA_RealFFT is calculated.
The source code for this sample can be downloaded here: ZoomFFT_Sample.zip
Block diagram

Program parameters
The table below shows a list of the important parameters for configuring the function blocks.
FFT-length | 2048 / 2048 |
Buffer size | 2048 / 2048 |
Decimation factor | 16 / - |
Length of the calculated spectrum | 65 / 1025 |
Explanations
The scope project contained in the sample code visualizes a spectrum calculated by means of the function block FB_CMA_RealFFT in the range of 0 to 1 kHz as well as a section in the range 48.83 Hz and 361.33 Hz, which was calculated with the function block FB_CMA_ZoomFFT. Here, the resolution in the frequency range is identical (4.8828125 Hz), where for the entire spectrum an FFT of length 2048 and in the section via the zoom FFT an FFT of length 128 is calculated on the decimated time signal.

Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM, Tc3_CM_Base |