E_CM_ComplexDataHandling
TYPE E_CM_ComplexDataHandling : (
eCM_CplxReal := 0, (* Real part of complex data. *)
eCM_CplxImag := 1, (* Imaginary part of complex data. *)
eCM_CplxAbs := 2, (* Absolute value of complex data. *)
eCM_CplxPhase := 3, (* Phase/angle of complex data. *)
eCM_CplxUnwrappedPhase := 4 (* Unwrapped Phase/angle of complex data. *)
) UDINT;
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |