Power cepstrum
This sample implements the calculation of power cepstrum and power spectrum. The signal under consideration is generated by amplitude modulation based on two sine waves, a carrier frequency and a modulation frequency.
The source code for the sample is available for download from here:
Block diagram

Program parameters
The table below shows a list of important parameters for the configuration of the function blocks that are used.
FFT length | 4096 |
Window size | 4096 |
Buffer size | 2048 |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4018 | PC or CX (x86, x64) | Tc3_CM, Tc3_CM_Base, Tc3_MultiArray |