ST_CM_EmpiricalMoments_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_EmpiricalMoments_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nChannels : UDINT := 512; (* Number of channels. *)
nSubChannels : UDINT := 0; (* Number of subchannels. *)
bPopulationEstimates : BOOL := TRUE; (* Apply Bessel's correction to results. *)
END_STRUCT
END_TYPEnChannelsdefines the number of independent channels. This must be greater than zero.nSubChannelsdefines the number of independent subchannels. This must be greater than or equal to zero.bPopulationEstimatesis a Boolean parameter that specifies whether a Bessel correction is to be carried out.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |