Multi-band RMS
The sample illustrates a calculation implementation for several frequency band-limited RMS values of a signal with the function block FB_CMA_MultiBandRMS.
The sample is available for download from here:
MultiBandRMS_Sample.zip
Block diagram

Program parameters
The table below shows a list of important parameters for the configuration of the function block for calculating several frequency band-limited RMS values of a signal
Size of the FFT | 2048 |
Window size | 1600 |
Sampling rate | 10000 |
Frequency bands | 2 |
Channels | 1 |
Window type | eCM_HannWindow |
Conversion to decibels | FALSE |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4016.12 | PC or CX (x86, x64) | Tc3_CM, Tc3_CM_Base, Tc3_MultiArray |