Installation under TwinCAT 4026

TwinCAT Package Manager

If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, you can install this function via the TwinCAT Package Manager, see Installation documentation.

Normally you install the function via the corresponding workload; however, you can also install the packages contained in the workload individually. This documentation briefly describes the installation process via the workload.

Command line program TcPkg

You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:

tcpkg list TF3600

You can use the following command to install the workloads of the TF3600 TwinCAT 3 Condition Monitoring function.

tcpkg install TF3600.ConditionMonitoring.XAE

TwinCAT Package Manager UI

You can use the User Interface (UI) to display all available workloads and install them if required.
To do this, follow the corresponding instructions in the interface.