ST_CM_ComplexFFT_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_ComplexFFT_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nFFT_Length : UDINT := 256; (* Length of FFT. *)
bForward : BOOL := TRUE; (* Flag indicating forward FFT. *)
nChannels : UDINT := 1; (* Number of channels. *)
END_STRUCT
END_TYPE
nFFT_Length
is the length of the FFT. It must be greater than one and an integral power of two.bForward
is a Boolean parameter that specifies the direction of the FFT. If the value isTRUE
, the normal FFT is calculated. Otherwise the inverse FFT is used.nChannels
defines the number of independent channels. This must be greater than zero.
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |