ST_CM_RealFFT_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_RealFFT_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nFFT_Length : UDINT := 512; (* Length of FFT. *)
bForward : BOOL := TRUE; (* Flag indicating forward FFT. *)
bHalfSpec : BOOL := TRUE; (* Flag indicating length of output; if TRUE, the algorithm outputs half the spectrum (nFFT_Length/2 + 1). *)
nChannels : UDINT := 1; (* Number of channels. *)
END_STRUCT
END_TYPEnFFT_Lengthis the length of the FFT. It must be greater than one and an integral power of two.bForwardis a Boolean parameter that specifies the direction of the FFT. If the value isTRUE, the normal FFT is calculated. Otherwise the inverse FFT is used.bHalfSpecis a Boolean parameter that specifies the size of the result buffer. If the value isTRUE, the algorithm outputs the half-spectrum (nFFT_Length/2 + 1).nChannelsdefines the number of independent channels. This must be greater than zero.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |