ST_CM_HistArray_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_HistArray_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nChannels : UDINT := 512; (* Number of channels. *)
nSubChannels : UDINT := 0; (* Number of subchannels. *)
nBins : UDINT := 100; (* Number of bins. *)
fMinBinned : LREAL := -120; (* Minimum binned value. *)
fMaxBinned : LREAL := 100; (* Maximum binned value. *)
END_STRUCT
END_TYPE
nChannels
defines the number of independent channels. This must be greater than zero.nSubChannels
defines the number of independent subchannels. This must be greater than or equal to zero.nBins
is the number of histogram bins. It must be at least one. In many cases it makes sense to choose values between 10 and 20. The two special bins for values that lie belowfMinBinned
or abovefMaxBinned
are not included in this value.fMinBinned
is the lower limit value for which samples are counted in the regular histogram bins.fMaxBinned
is the upper limit value for which samples are counted in the regular histogram bins.fMaxBinned
must be greater thanfMinBinned.
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |