ST_CM_Envelope_InitPars
Function block-specific structure with initialization parameters, which are analyzed when the function block is initialized.
TYPE ST_CM_Envelope_InitPars EXTENDS ST_CM_Object_InitPars :
STRUCT
nFFT_Length : UDINT := 512; (* Length of FFT. *)
nWindowLength : UDINT := 400; (* Length of analysis window. *)
nChannels : UDINT := 1; (* Number of channels. *)
END_STRUCT
END_TYPE
nFFT_Length
is the length of the FFT. It must be greater than one and an integral power of two.nWindowLength
is the length of the analysis window in samples. The length must be greater than one and an even number.nChannels
defines the number of independent channels. This must be greater than zero.
![]() | Avoiding artefacts The value of |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |