E_MA_ElementTypeCode
TYPE E_MA_ElementTypeCode :
(
eMA_TypeCode_NONE := 0, (* Internally used. *)
eMA_TypeCode_BYTE := 2,
eMA_TypeCode_CHAR := 3,
eMA_TypeCode_WCHAR := 4,
eMA_TypeCode_BOOL := 5, (* Boolean type. *)
eMA_TypeCode_INT16 := 6,
eMA_TypeCode_UINT16 := 7,
eMA_TypeCode_INT32 := 8, (* Used e.g. for classification results. *)
eMA_TypeCode_UINT32 := 9,
eMA_TypeCode_INT64 := 10,
eMA_TypeCode_UINT64 := 11, (* 64-bit long unsigned. Use for statistical counters. *)
eMA_TypeCode_REAL := 12, (* Unsupported: 32-bit floating point type. *)
eMA_TypeCode_LREAL := 13, (* Standard floating-point type. *)
eMA_TypeCode_LCOMPLEX := 15, (* Standard 128-bit complex type (real part first). *)
eMA_TypeCode_SPUNKNOWN := 22, (* Used for TCOM Pointers. *)
) UDINT;
END_TYPERequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x86, x64) | Tc3_CM_Base |