PLC Code

Notice | |
Compatibility of automatically generated PLC code The automatically generated PLC code is based on the TwinCAT Analytics Library. Interfaces of the base models of the library are compatible with earlier versions after release of the library. The automatically generated code itself is only a sample code! This code generation may change from version to version. |
Code generation version compatibility
| Version 2.1 (obsolete) | Version 3.0 (obsolete) | Version 4.0 | Version 4.1 | Version 5.0 |
---|---|---|---|---|---|
Analytics algorithms | (X) | (X) | X | X | X |
Filter algorithms | (X) | (X) | X | X | X |
HMI support | (X) | (X) | X | X | X |
HMI with advanced input stream handling | - | (X) | X | X | X |
Support of array inputs | (X) | (X) | X | X | X |
Support of oversampling inputs | - | - | X | X | X |
Network templates | (X) | (X) | X | X | X |
"Closed" network templates | - | - | X | X | X |
Network with inputs, outputs and parameters | - | - | X | X | X |
"Condition Monitoring" network templates | - | - | X | X | X |
Lambda algorithms | - | - | X | X | X |
Writing parameters via HMI | - | - | - | X | X |
"Power Monitoring" algorithms | - | - | X | X | X |
Scope Support | - | - | - | - | X |