FB_ALY_StorageProvider

The FB_ALY_StorageProvider is a client FB for communication with a Storage Provider instance. The FB provides methods to trigger historical data or start/stop recordings.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_StorageProvider
VAR_INPUT
stConfig : ST_ALY_SP_Config;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
ipResultMessage : I_TcMessage;
eConnectionState : ETcIotMqttClientState;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
bBusy | BOOL | TRUE as soon as a method of the function block is active. |
bError | BOOL | Becomes TRUE when an error situation occurs. |
ipResultMessage | I_TcMessage | Message interface of the TwinCAT 3 EventLogger, which provides further information about the return value. |
eConnectionState | ETcIotMqttClientState | Specifies the state of the connection between client and broker as an enumeration ETcIotMqttClientState. |
Methods
Name | Definition location | Description |
|---|---|---|
Local | Method for background communication with the TwinCAT driver. The method must be called cyclically. | |
Local | Method for aborting activities of the TwinCAT Analytics Storage Provider. | |
Local | Method for requesting historical data. | |
Local | Method for receiving the instance information of the Storage Provider. | |
Local | Method for receiving recording information. | |
Local | Method for receiving recording information. | |
Local | Method for reading all historical streams. | |
Local | Method for reading all records of a historical stream. | |
Local | Method for reading all declared message brokers. | |
Local | Method to reset the MQTT connection to the broker. | |
Loca | Restarts a rule of a pipeline. | |
Local | Generic method for sending various commands. | |
Local | Method for setting various parameters of a historical stream. | |
Local | Starts recording a live MQTT binary stream. | |
Local | Starts recording a live MQTT binary stream. | |
Local | Starts recording a live MQTT binary stream. | |
Local | Stops the selected recording. | |
Local | Stops the selected recording. | |
Local | Method for controlling the declared storages. |
Development Environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x64, x86, Arm®) | Tc3_AnalyticsStorageProvider |
- Call
- Cancel
- CleanupControlling
- DeleteRecording
- DeleteRecordingByID
- DeleteRecords
- GetCleanupInfoByKey
- GetHistoricalData
- GetInstanceInfo
- GetRecordingInfoByAlias
- GetRecordingInfoByKey
- ReadHistoricalStreams
- ReadStreamRecords
- ReadSubBroker
- ResetCommunication
- RestartPipelineRule
- SendCommand
- SetHistoricalDataState
- StartPipeline
- StartRecord
- StartRecordEx
- StopPipeline
- StopRecord
- StorageControlling
Inputs