Microsoft SQL (binary / plain text)

With Microsoft SQL Server, you have another on-premises solution for storing the Analytics binary data.

Enter the connection string for your Microsoft SQL Server here.

Microsoft SQL (binary / plain text) 1:

Storage Name:
Assign a descriptive name that describes the purpose of the storage well. It will reappear in various places during configuration in the Manager.

Storage Comment:
You can enter additional information about the storage here.

Max Write Length:
The amount of data that is saved in a tbl_Data record is specified here.

Min Write Period:

This specifies the time period after which at least one tbl_Data record is saved.

Connection String:
Click on the ConnString button to open the input mask. Make the configuration settings there, including for remote databases that are accessible via network connections.

Microsoft SQL (binary / plain text) 2:

Column Mode

This option is available only with plain text storage. In Column Mode “Single”, all symbols are stored in separate columns. 

Example: Column Mode “Single”

Timestamp

Main.fTest1

Main.fTest2

Main.nTest

2026-07-14 10:36:01.001 

0.12

0.56

1

2026-07-14 10:36:01.002

0.34

0.78

2

In Column Mode “Grouped”, symbols are sorted according to their base data types and stored in a single column.

Example: Column Mode “Grouped”

Timestamp

Symbol name

fValue

nValue

2026-07-14 10:36:01.001 

Main.fTest1

0.12

 

2026-07-14 10:36:01.001 

Main.fTest2

0.56

 

2026-07-14 10:36:01.001 

Main.nTest

 

1

2026-07-14 10:36:01.002

Main.fTest1

0.34

 

2026-07-14 10:36:01.002

Main.fTest2

0.78

 

2026-07-14 10:36:01.002

Main.nTest

 

2

After starting the storage, communication with the database begins. At this point, the Storage Provider itself creates the four required tables. Each recording configuration is saved in a separate table. As an example, you can see the following screenshot from Microsoft SQL Server Management Studio.

Microsoft SQL (binary / plain text) 3:

The ring buffer functionality for the Microsoft SQL Server can also be set in the Manager.