Installation under TwinCAT4026
TwinCAT Package Manager
If you are using TwinCAT 3.1 Build 4026 (and higher) on the Microsoft Windows operating system, you can install this function via the TwinCAT Package Manager, see Installation documentation.
Normally you install the function via the corresponding workload; however, you can also install the packages contained in the workload individually. This documentation briefly describes the installation process via the workload.
Command line program TcPkg
You can use the TcPkg Command Line Interface (CLI) to display the available workloads on the system:
tcpkg list TF3520You can use the following command to install the Workload of the TF3520 TC3 Analytics Storage Provider function.
tcpkg install TF3520.AnalyticsStorageProvider.XAE
tcpkg install TF3520.AnalyticsStorageProvider.XAR
TwinCAT Package Manager UI
You can use the User Interface (UI) to display all available workloads and install them if required.
To do this, follow the corresponding instructions in the interface.