T_ALY_SPInstanceInfo

Syntax
Definition:
FUNCTION_BLOCK T_ALY_SPInstanceInfo EXTENDS T_ALY_JsonPayload
VAR_OUTPUT
sProviderGuid : GUID;
sServiceType : STRING;
sDataStoreType : STRING(255);
sComment : STRING(255);
sDefaultStorageGuid : GUID;
arrDataStorages : ARRAY [0..49] OF T_ALY_SPDataStorageInfo;
END_VAR
Inheritance hierarchy
T_ALY_JsonPayload
T_ALY_SPInstanceInfo
Outputs
Name | Type | Description |
---|---|---|
sProviderGuid | GUID | Individual GUID of a Storage Provider instance |
sServiceType | STRING | Service type |
sDataStoreType | STRING(255) | Storage type |
sComment | STRING(255) | Comment on the Storage Provider instance |
sDefaultStorageGuid | GUID | Storage GUID of the Standard Storage |
arrDataStorages | ARRAY [0..49] OF T_ALY_SPDataStorageInfo | List of configured Storages |
Methods
Name | Definition location | Description |
---|---|---|
Reset |
| Reset all values in the payload FB. |
Init_JsonValue | Inherited from T_ALY_JsonPayload | Initialization of the FB with JSON object. |
Development Environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022.25 | PC or CX (x64, x86, Arm®) | Tc3_AnalyticsStorageProvider |