Call

Call the algorithm after a new input value is set. A new input can be assigned by using the method SetChannelValue().

Syntax

Definition:

METHOD Call : BOOL
VAR_INPUT
    tTimestamp : ULINT;
    pRmsArrayOut : POINTER TO LREAL;
    nRmsArrayOutSize : UDINT;
    pNewResultArrayOut : POINTER TO BOOL;
    nNewResultArrayOutSize : UDINT
END_VAR

Call 1: Inputs

Name

Type

Description

tTimestamp

ULINT

Current timestamp with a resolution of 1 ns.

pRmsArrayOut

POINTER TO LREAL

Pointer to an array in which the RMS results are to be stored. The dimension corresponds to the number of configured cascades.

nRmsArrayOutSize

UDINT

Size of the RMS array.

pNewResultArrayOut

POINTER TO BOOL

Pointer to an array in which the state of new RMS results are to be stored. The dimension corresponds to the number of configured cascades.

nNewResultArrayOutSize

UDINT

Size of the status array.

Call 2: Return value

Name

Type

Description

Call

BOOL

Returns TRUE if successful.