GetChannelOutputValues
Retrieves channel-specific output values. The output values were updated in the previously called Call() method.
Syntax
Definition:
METHOD GetChannelOutputValues : BOOL
VAR_INPUT
nChannel : UDINT;
pCorrCoefsArrayOut : PVOID;
nCorrCoefsArrayOutSize : UDINT;
END_VAR
VAR_IN_OUT
fMinCoef : LREAL;
fMaxCoef : LREAL;
nMinimizingLag : DINT;
nMaximizingLag : DINT;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
nChannel | UDINT | Channel index (1 to nNumChannels) |
fMinCoef | LREAL | Writing to variable takes place with the minimum coefficient of the output array. |
fMaxCoef | LREAL | Writing to variable takes place with the maximum coefficient of the output array. |
nMinimizingLag | DINT | Writing to the variable takes place with the lag at which the coefficient is smallest. |
nMaximizingLag | DINT | Writing to the variable takes place with the lag at which the coefficient is greatest. |
Return value
Name | Type | Description |
---|---|---|
GetChannelOutputValues | BOOL | Returns |