SetInital
Initialize internal values of the algorithm.
Syntax
Definition:
METHOD SetInitial : BOOL
VAR_INPUT
eStateHistMode : E_ALY_StateHistMode;
nNumValues : ULINT;
pHistArrayIn : PVOID;
nHistArrayInSize : UDINT;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
eStateHistMode | Operation mode of the histogram. Abs: Absolute values Rel: Relative values to show the percentage distribution. | |
nNumValues | ULINT | Number of values that will be stored in the histogram. |
pHistArrayIn | PVOID | Pointer to the histogram array that is to be defined as the output values. The data type depends on the configured mode. Abs: ULINT Rel: LREAL |
nHistArrayInSize | UDINT | Size of the histogram array to be defined as the output values. Dim.: nMax – nMin + 3 |
Return value
Name | Type | Description |
---|---|---|
SetInitial | BOOL | Returns |