Configure
Configure the algorithm. Channel specific parameter are set using the method ConfigueChannel().
Syntax
Definition:
METHOD Configure : BOOL
VAR_INPUT
fThresholdLevel12 : LREAL;
fThresholdLevel23 : LREAL;
sStringLevel1 : STRING(255);
sStringLevel2 : STRING(255);
sStringLevel3 : STRING(255);
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
fThresholdLevel12 | LREAL | The input values that are smaller than the configured threshold are classified in the first class. The input values greater than or equal to the configured threshold are classified in the second class. |
fUpperBound | LREAL | The input values that are smaller than the configured threshold are classified in the second class. The input values greater than or equal to the configured threshold are classified in the third class. |
sStringLevel1 | STRING(255) | String to be classified in class 1 |
sStringLevel2 | STRING(255) | String to be classified in class 2 |
sStringLevel3 | STRING(255) | String to be classified in class 3 |
Return value
Name | Type | Description |
|---|---|---|
Configure | BOOL | Returns |