E_ALY_MathOperator
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_ALY_MathOperator :
(
NotInitialized := 0,
Addition := 1,
Subtraction := 2,
Multiplication := 3,
Division := 4,
PowerOf := 5,
Modulo := 6,
Minimum := 7,
Maximum := 8
) := NotInitialized;
END_TYPE