E_ALY_DayOfWeekMask
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_ALY_DayOfWeekMask :
(
None := 0,
Sunday := 1,
Monday := 2,
Tuesday := 4,
Wednesday := 8,
Thursday := 16,
Friday := 32,
Saturday := 64,
EveryDay := 127,
MondayToFriday := 62,
Weekend := 65
) := NotInitialized;
END_TYPE