FB_ALY_BinaryStream_Mqtt
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_BinaryStream_Mqtt
VAR_INPUT
nCycleTime: UDINT;
stSystemID: GUID;
sStreamTopic: T_MaxString;
stMqttConnSettings: ST_MqttConnectionSettings;
END_VAR
VAR_OUTPUT
bError: BOOL;
ipResultMessage: I_TcMessage;
eConnectionState: ETcIotMqttClientState;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
nCycleTime | UDINT | Logging cycle time |
stSystemID | GUID | Twincat System ID |
sStreamTopic | T_MaxString | Topic to stream to |
stMqttConnSettings | ST_MqttConnectionSettings | Settings for the mqtt connection to the message broker |
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | TRUE if an error has been occurred |
ipResultMessage | I_TcMessage | Eventlogger |
eConnectionState | ETcIotMqttClientState | Indicates the state of the connection between client and broker as enumeration ETcIotMqttClientState. |
Methods
Name | Definition Location | Description |
|---|---|---|
Local | Method for background communication with the TwinCAT driver. The method must be called cyclically. | |
Local | Close the analytics binary stream | |
Local | Create binary stream description | |
Local | Create binary stream symbolic | |
Local | Send binary stream data |
Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |