FB_ALY_XyGateMonitor_2Ch
The XY Gate Monitor 2Ch counts the amount of intersections of an XY input with a specified gate or its projection (straight line between the gate points) depending on the configured Gate Mode. The analysis period can be started with the inputs Start and Stop. The algorithm is direction sensitive, which means that just intersection in the right direction are counted. The direction interpretation depends on the order of the gate points (X1/Y1) and (X2/Y2). The possible intersection directions are visualized below.
Directions of the intersection points:
The blue arrow represents the signal direction and the black lines illustrate the gate with its gate points (X1/Y1) and (X2/Y2). The direction of the intersection points is counted when the signal rotates counterclockwise around the first gate point (X1/Y1).

Syntax
Definition:
FUNCTION_BLOCK FB_ALY_XyGateMonitor_2Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bExecuting: BOOL;
bGateIntersection: BOOL;
bOutlierIntersection: BOOL;
fPosIntersectionX: LREAL;
fPosIntersectionY: LREAL;
nCountGateIntersections: ULINT;
nCountOutlierIntersections: ULINT;
fbTimeLastIntersection: FB_ALY_DateTime;
eClassification: E_ALY_Classification_2Cls;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bExecuting | BOOL |
|
bGateIntersection | BOOL |
|
bOutlierIntersection | BOOL |
|
fPosIntersectionX | LREAL | X coordinate of the last intersection. |
fPosIntersectionY | LREAL | Y coordinate of the last intersection. |
nCountGateIntersections | ULINT | Number of intersections detected. |
nCountOutlierIntersections | ULINT | Number of outliers detected. |
fbTimeLastIntersection | FB_ALY_DateTime | Timestamp of the last intersection. |
eClassification | E_ALY_Classification_2Cls | Classification result. Depending on the configured gate mode. |
Methods
Name | Definition Location | Description |
---|---|---|
Call() | Local | method calculates the outputs for a given configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations made so far. |
SetChannelValue() | Local | Method to pass values to the algorithm. |
Sample
VAR
fbXyGateMonitor : FB_ALY_XyGateMonitor_2Ch;
fbSystemTime : FB_ALY_GetSystemTime;
eGateMode : E_ALY_GateMode := E_ALY_GateMode.IntersectGate;
stGatePos1 : ST_ALY_XyPosition := ( X:= 0.0, Y := 0.0);
stGatePos2 : ST_ALY_XyPosition := ( X:= 0.0, Y := 4.0);
bConfigure : BOOL := TRUE;
fInputChX : LREAL;
fInputChY : LREAL;
bStart : BOOL;
bStop : BOOL;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbXyGateMonitor.Configure(eGateMode, stGatePos1, stGatePos2);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbXyGateMonitor.SetChannelValue(1, fInputChX);
fbXyGateMonitor.SetChannelValue(2, fInputChY);
fbXyGateMonitor.Call(bStart, bStop, fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |