FB_ALY_MathOperation_1Ch
The Math Operation 1Ch executes a mathematical operation on the signal of the input channel and a reference value. The algorithm provides the result of the mathematical operation and the operator can be configured individually.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_MathOperation_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
fResult: LREAL;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
fResult | LREAL | Outputs the result of the mathematical operation. |
Methods
Name | Definition Location | Description |
---|---|---|
Call() | Local | Method calculates the outputs for a given configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations made so far. |
SetChannelValue() | Local | Method to pass values to the algorithm. |
Sample
VAR
fbMathOperation : FB_ALY_MathOperation_1Ch;
fOperand : LREAL := 50;
eMathOperator : E_ALY_MathOperator := E_ALY_MathOperator.Addition;
bUseAbsValues : BOOL := FALSE;
bConfigure : BOOL := TRUE;
nInput : INT;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbMathOperation.Configure(fOperand, eMathOperator, bUseAbsValues);
END_IF
// Call algorithm
fbMathOperation.SetChannelValue(nInput);
fbMathOperation.Call();
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |