FB_ALY_SectionTimer_1Ch
The Section Timer 1Ch calculates the timespan the input is in range of each configured section. It can be configured with the amount of sections and the borders of each section. Each section is defined with lower border (greater than or equal to) and upper border (less than). The following sections lower border is set by the previous upper border. Values that are less than the minimal border are stored in the first array element. Values that are greater or equal than the maximal border are stored in the last array element.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_SectionTimer_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
nSection: UDINT;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
nSection | UDINT | Currently classified section of the input. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
GetResults() | Local | Getting the result array without adding new values. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
SetSections() | Local | Setting individual sections. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
SetInitial() | Local | Method for setting start section times. |
Sample
VAR
fbSectionTimer : FB_ALY_SectionTimer_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
nNumSections : UDINT := 4;
fFirstLowerBorder : LREAL := 10;
aUpperBorders : ARRAY[1..4] OF LREAL := [20,30,40,50];
bConfigure : BOOL := TRUE;
nInput : INT;
aTimespansOut : ARRAY [0..5] OF LINT;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbSectionTimer.Configure(nNumSections);
fbSectionTimer.SetSections(fFirstLowerBorder, ADR(aUpperBorders), SIZEOF(aUpperBorders));
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbSectionTimer.SetChannelValue(nInput);
fbSectionTimer.Call(fbSystemTime.tSystemTime, ADR(aTimespansOut), SIZEOF(aTimespansOut));Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |