FB_ALY_DetectStringChange_1Ch

The Detect String Change 1Ch detects and counts changes of string values. Therefore, case sensitivity can be taken into account or not.

Syntax

Definition:

FUNCTION_BLOCK FB_ALY_DetectStringChange_1Ch
VAR_INPUT
    bPersistent: BOOL;
END_VAR
VAR_OUTPUT
    ipResultMessage: Tc3_EventLogger.I_TcMessage;
    bError: BOOL;
    bNewResult: BOOL;
    bConfigured: BOOL;
    bStringChanged: BOOL;
    nCount: ULINT;
    fbTimeLastEvent: FB_ALY_DateTime;
END_VAR

FB_ALY_DetectStringChange_1Ch 1: Inputs

Name

Type

Description

bPersistent

BOOL

If the value is TRUE, the internal data is stored persistently.

FB_ALY_DetectStringChange_1Ch 2: Outputs

Name

Type

Description

ipResultMessage

I_TcMessage

Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned.

bError

BOOL

This output is TRUE if an error occurs.

bNewResult

BOOL

When a new result has been calculated, the output is TRUE.

bConfigured

BOOL

Displays TRUE when the function block is successfully configured.

bStringChanged

BOOL

TRUE, if a change in the input string was detected, otherwise FALSE.

nCount

ULINT

Count up each time, if bStringChanged=TRUE.

fbTimeLastEvent

FB_ALY_DateTime

Timestamp of the last detected string change.

FB_ALY_DetectStringChange_1Ch 3: Methods

Name

Definition location

Description

Call()

Local

Method for calculating the outputs for a specific configuration.

Configure()

Local

General configuration of the algorithm with its parameterized conditions.

Reset()

Local

Resets all internal states or the calculations performed so far.

SetChannelValue()

Local

Method for passing values to the algorithm.

Sample

VAR
    fbDetectStringChange : FB_ALY_DetectStringChange_1Ch;
    fbSystemTime : FB_ALY_GetSystemTime;
    bCaseSensitive : BOOL := TRUE;
    bConfigure : BOOL := TRUE;
    sInput : STRING := 'Modify';
END_VAR
// Configure algorithm
IF bConfigure THEN
    bConfigure := FALSE;
        
    fbDetectStringChange.Configure(bCaseSensitive);
END_IF

// Get current system time
fbSystemTime.Call();

// Call algorithm
fbDetectStringChange.SetChannelValue(sInput);
fbDetectStringChange.Call(fbSystemTime.tSystemTime);

Requirements

Development environment

Target platform

Plc libraries to include

TwinCAT v3.1.4024.0

PC or CX (x64, x86)

Tc3_Analytics