FB_ALY_ThresholdClassificator_1Ch
Threshold Classifier 1Ch classifies the input values into three different classes: OK, Warning and Alarm according to the configured thresholds.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_ThresholdClassificator_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
eClass: E_ALY_Classification_3Cls;
fbTimeLastEventWarning: FB_ALY_DateTime;
fbTimeLastEventAlarm: FB_ALY_DateTime;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
eClass | Classification result. | |
fbTimeLastEventWarning | FB_ALY_DateTime | Timestamp of the last classification as a warning. |
fbTimeLastEventAlarm | FB_ALY_DateTime | Timestamp of the last classification as an alarm. |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbThresholdClassificator : FB_ALY_ThresholdClassificator_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
fThresholdLevelOkWarning : LREAL := 10;
fThresholdLevelWarningAlarm : LREAL:= 20;
bConfigure : BOOL := TRUE;
nInput : INT;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbThresholdClassificator.Configure(fThresholdLevelOkWarning, fThresholdLevelWarningAlarm);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbThresholdClassificator.SetChannelValue(nInput);
fbThresholdClassificator.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |