FB_ALY_BandwidthClassificator_1Ch
Bandwidth Classifier 1Ch determines whether the input signal is within the configured limits or is less than or greater than the limits.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_BandwidthClassificator_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
eClass: E_ALY_Classification_Bounds;
fbTimeLastEvent: FB_ALY_DateTime;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
eClass | Class to which the input values belong (WithinBounds/Smaller/Bigger). | |
fbTimeLastEvent | FB_ALY_DateTime | Timestamp of the last change of the classification result. |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Sample
VAR
fbBandwidthClassificator : FB_ALY_BandwidthClassificator_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
fLowerBound : LREAL := 10.0;
fUpperBound : LREAL := 20.0;
bConfigure : BOOL := TRUE;
nInput : INT;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbBandwidthClassificator.Configure(fLowerBound, fUpperBound);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbBandwidthClassificator.SetChannelValue(nInput);
fbBandwidthClassificator.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |