FB_ALY_TimingAnalysis_1Ch
The Timing Analysis 1Ch measures time differences between on- and off-periods and counts the amount of on-periods. The on-period starts when the condition of operator and threshold is met.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_TimingAnalysis_1Ch
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bIsOn: BOOL;
nCountOn: ULINT;
fbTimeCurrentInterval: FB_ALY_Timespan;
fbTimeLastInterval : FB_ALY_Timespan;
fbTimeOnTotal: FB_ALY_Timespan;
fbTimeOffTotal: FB_ALY_Timespan;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. For this special interface pointer, it is ensured internally that it is always valid/assigned. | |
bError | BOOL | The output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bIsOn | BOOL |
|
nCountn | ULINT | Counts the number of On events that were triggered. |
fbTimeCurrentInterval | FB_ALY_Timespan | Timespan of the current interval. |
fbTimeLastInterval | FB_ALY_Timespan | Timespan of the last completed interval. |
fbTimeOnTotal | FB_ALY_Timespan | Total time, for which |
fbTimeOffTotal | FB_ALY_Timespan | Total time, for which |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbTimingAnalysis : FB_ALY_TimingAnalysis_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
stThresholdEdge : ST_ALY_Threshold;
bConfigure : BOOL := TRUE;
nInput : INT;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
stThresholdEdge.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdEdge.fThreshold := 1;
fbTimingAnalysis.ConfigureChannel(stThresholdEdge);
fbTimingAnalysis.Configure();
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbTimingAnalysis.SetChannelValue(nInput);
fbTimingAnalysis.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |