FB_ALY_ProductivityDiagnosis_3Ch
The Productivity Diagnosis 3Ch algorithm calculates the productivity of the process during a production interval. The diagram below schematically illustrates the relationship between the production process and the individual production cycles.

The production interval can be started and stopped via the input Is Producing. During the execution of the production interval, the production cycles are counted. Each production cycle corresponds to one piece produced. A production cycle starts with an edge at Start Cycle and stops with an edge at Stop Cycle. The productivity over the entire production interval (Productivity) is calculated after stopping the interval when the signal Is Producing no longer meets the condition for Threshold Level Producing. The completed production cycles and therefore all finished pieces are taken into account. Productivity is calculated as the ratio of pieces actually produced per time and the target value of pieces to be produced in a given time. The output Productivity Last Cycle is calculated from the time required for the last production cycle in relation to the configured time for a piece. Any break times between cycles are not taken into account. The output Expected Productivity estimates the total productivity during the production interval. For this purpose, the previous production time is extrapolated to the total productivity for the target value of the pieces to be produced. The algorithm can be configured with the target value for the Produced Pieces within a configured interval (Production Time), e.g. 1 piece in 30 seconds or 50 pieces per hour.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_ProductivityDiagnosis_3Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bProducing: BOOL;
bCycleFinished: BOOL;
fProductivity: LREAL;
fProductivityLastCycle: LREAL;
fExpectedProductivity: LREAL;
fbElapsedTime: FB_ALY_Timespan;
nProductionCycles: ULINT;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bProducing | BOOL | Indicates that the production interval is active. |
bCycleFinished | BOOL |
|
fProductivity | LREAL | Productivity of the entire production interval in percent. |
fProductivityLastCycle | LREAL | Productivity of the last production cycle in percent. |
fExpectedProductivity | LREAL | Estimates the productivity of the production interval. Specified in percent. |
fbElapsedTime | FB_ALY_Timespan | Timespan since the start of the production interval. |
nProductionCycles | ULINT | Number of complete production cycles in the current production interval. |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbProductivityDiagnosis : FB_ALY_ProductivityDiagnosis_3Ch;
fbSystemTime : FB_ALY_GetSystemTime;
stThresholdIsProducing : ST_ALY_Threshold;
stThresholdStartCycle : ST_ALY_Threshold;
stThresholdStopCycle : ST_ALY_Threshold;
nNumProducedPieces : ULINT := 40;
tProductionTime : LTIME := LTIME#1H;
bConfigure : BOOL := TRUE;
bIsProducing : BOOL;
bStartProductionCycle : BOOL;
bStopProductionCycle : BOOL;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
stThresholdIsProducing.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdIsProducing.fThreshold := 1;
stThresholdStartCycle.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdStartCycle.fThreshold := 1;
stThresholdStopCycle.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdStopCycle.fThreshold := 1;
fbProductivityDiagnosis.ConfigureChannel(1, stThresholdIsProducing);
fbProductivityDiagnosis.ConfigureChannel(2, stThresholdStartCycle);
fbProductivityDiagnosis.ConfigureChannel(3, stThresholdStopCycle);
fbProductivityDiagnosis.Configure(nNumProducedPieces, tProductionTime);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbProductivityDiagnosis.SetChannelValue(1, bIsProducing);
fbProductivityDiagnosis.SetChannelValue(2, bStartProductionCycle);
fbProductivityDiagnosis.SetChannelValue(3, bStopProductionCycle);
fbProductivityDiagnosis.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |