FB_ALY_MinMaxAvg_1Ch
The Min Max Avg 1Ch calculates the minimum, maximum and the average of the input values from the beginning of the analysis up to the current moment. Furthermore, the time values of minimum and maximum are shown.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_MinMaxAvg_1Ch
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
fMin: LREAL;
fMax: LREAL;
fAvg: LREAL;
fbTimeMin: FB_ALY_DateTime;
fbTimeMax: FB_ALY_DateTime;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
fMin | LREAL | Minimum of the input values. |
fMax | LREAL | Maximum of the input values. |
fAvg | LREAL | Average of the input values. |
fbTimeMin | FB_ALY_DateTime | Timestamp of |
fbTimeMax | FB_ALY_DateTime | Timestamp of |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Sample
VAR
fbMinMaxAvg : FB_ALY_MinMaxAvg_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
nInput : INT;
END_VAR
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbMinMaxAvg.SetChannelValue(nInput);
fbMinMaxAvg.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |