FB_ALY_EventTimingAnalysis_2Ch
The Event Timing Analysis 2Ch measures time differences between on- and off-event and counts the amount of raised events. An on-event is raised when the signal of the first input channel passes the configured edge at a specific on-threshold and an off-event is raised when the off-threshold is passed by the signal of the second channel.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_EventTimingAnalysis_2Ch
VAR_INPUT
bPersistent: BOOL;
bInitWithThresholdLevel: BOOL
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bIsOn: BOOL;
nCountOn: ULINT;
fbTimeCurrentInterval: FB_ALY_Timespan;
fbTimeLastOnInterval: FB_ALY_Timespan;
fbTimeLastOffInterval: FB_ALY_Timespan;
fbTimeOnMin: FB_ALY_Timespan;
fbTimeOnMax: FB_ALY_Timespan;
fbTimeOnAvg: FB_ALY_Timespan;
fbTimeOnTotal: FB_ALY_Timespan;
fbTimeOffMin: FB_ALY_Timespan;
fbTimeOffMax: FB_ALY_Timespan;
fbTimeOffAvg: FB_ALY_Timespan;
fbTimeOffTotal: FB_ALY_Timespan;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bPersistent | BOOL | If the value is |
bInitWithThresholdLevel | BOOL | If the value is |
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. For this special interface pointer, it is ensured internally that it is always valid/assigned. | |
bError | BOOL | The output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bIsOn | BOOL |
|
nCountOn | ULINT | Counts the number of On events that were triggered. |
fbTimeCurrentInterval | FB_ALY_Timespan | Timespan of the current interval. |
fbTimeLastOnInterval | FB_ALY_Timespan | Timespan of the last completed interval between On event and Off event. |
fbTimeLastOffInterval | FB_ALY_Timespan | Timespan of the last completed interval between Off event and On event. |
fbTimeOnMin | FB_ALY_Timespan | Minimum time between On event and Off event. |
fbTimeOnMax | FB_ALY_Timespan | Maximum time between On event and Off event. |
fbTimeOnAvg | FB_ALY_Timespan | Average time between On event and Off event. |
fbTimeOnTotal | FB_ALY_Timespan | Total time between On events and Off events. |
fbTimeOffMin | FB_ALY_Timespan | Minimum time between Off event and On event. |
fbTimeOffMax | FB_ALY_Timespan | Maximum time between Off event and On event. |
fbTimeOffAvg | FB_ALY_Timespan | Average time between Off event and On event. |
fbTimeOffTotal | FB_ALY_Timespan | Total time between Off events and On events. |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbEventTimingAnalysis : FB_ALY_EventTimingAnalysis_2Ch;
fbSystemTime : FB_ALY_GetSystemTime;
stThresholdEdge : ST_ALY_ThresholdOnOff;
bResetOnMultipleOn : BOOL := FALSE;
bConfigure : BOOL := TRUE;
nInput : INT;
fInput : LREAL;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
stThresholdEdge.On.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdEdge.On.fThreshold := 1;
stThresholdEdge.Off.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdEdge.Off.fThreshold := 0;
fbEventTimingAnalysis.ConfigureChannel(1, stThresholdEdge.On);
fbEventTimingAnalysis.ConfigureChannel(2, stThresholdEdge.Off);
fbEventTimingAnalysis.Configure(bResetOnMultipleOn);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbEventTimingAnalysis.SetChannelValue(1, nInput);
fbEventTimingAnalysis.SetChannelValue(2, fInput);
fbEventTimingAnalysis.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |