FB_ALY_EdgeCounterOnOff_2Ch
The Edge Counter On Off 2Ch counts the amount of raised on- and off-events. An on-event is raised when the signal of the first input channel passes the configured edge at a specific on-threshold and an off-event is raised when the off-threshold is passed by the signal of the second channel.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_EdgeCounterOnOff_2Ch
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bIsOn: BOOL;
bEdgeOn: BOOL;
bEdgeOff: BOOL;
nCountOn: ULINT;
nCountOff: ULINT;
fbTimeLastEvent: FB_ALY_DateTime;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bIsOn | BOOL |
|
bEdgeOn | BOOL |
|
bEdgeOff | BOOL |
|
nCountOn | ULINT | Counts the number of On events that were triggered. |
nCountOff | ULINT | Counts the number of Off events that were triggered. |
fbTimeLastEvent | FB_ALY_DateTime | Timestamp of the last event. |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
SetInital() | Local | Method for setting initial values for the algorithms, e.g. already expired lifetime. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbEdgeCounterOnOff : FB_ALY_EdgeCounterOnOff_2Ch;
fbSystemTime : FB_ALY_GetSystemTime;
stThresholdEdge : ST_ALY_ThresholdOnOff;
bResetOnMultipleOn : BOOL := FALSE;
bConfigure : BOOL := TRUE;
nInput : INT;
fInput : LREAL;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
stThresholdEdge.On.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdEdge.On.fThreshold := 1;
stThresholdEdge.Off.eComparisonOperator := E_ALY_ComparisonOperator.Equals;
stThresholdEdge.Off.fThreshold := 0;
fbEdgeCounterOnOff.ConfigureChannel(1, stThresholdEdge.On);
fbEdgeCounterOnOff.ConfigureChannel(2, stThresholdEdge.Off);
fbEdgeCounterOnOff.Configure(bResetOnMultipleOn);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbEdgeCounterOnOff.SetChannelValue(1, nInput);
fbEdgeCounterOnOff.SetChannelValue(2, fInput);
fbEdgeCounterOnOff.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |