GetChannelOutputArray

Retrieves a channel-specific output array. The output values were updated in the previously called Call() method.

Syntax

Definition:

METHOD GetChannelOutputArray : BOOL
VAR_INPUT
    nChannel : UDINT;
    pArrayOut : PVOID;
    nArrayOutSize : UDINT;
END_VAR

GetChannelOutputArray 1: Inputs

Name

Type

Description

nChannel

UDINT

Channel index (1…3)

1: Minimum values of all input channels

2: Maximum values for all input channels

3: Average values for all input channels

pArrayOut

PVOID

Pointer to an array into which the output values are to be written.

nArrayOutSize

UDINT

Array size

Dimension: Number of input channels

GetChannelOutputArray 2: Return value

Name

Type

Description

GetChannelOutputArray

BOOL

Returns TRUE if successful.