SetChannelValue

Set channel specific input value. The input value is not processed until the Call() method has been invoked.

Syntax

Definition:

METHOD SetChannelValue : BOOL
VAR_INPUT
    nChannel : UDINT;
    input : ANY;
END_VAR

SetChannelValue 1: Inputs

Name

Type

Description

nChannel

UDINT

Channel index:

1: Update Counter

2: Data Sensor 0

3: Data Sensor 1

4: Data Sensor 2

5: Data Sensor 3

Input

ANY

Input value of any data type.

SetChannelValue 2: Return value

Name

Type

Description

SetChannelValue

BOOL

Returns TRUE if successful.