FB_ALY_TimespanCompare_1Ch
The Timespan Compare 1Ch compares the input value with a reference value and returns the result of this comparison operation. A timespan with a resolution of 1 ns is supported as an input. The operator, the reference value and the count mode can be configured individually.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_TimespanCompare_1Ch
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bOperationOut: BOOL;
nCount: ULINT;
fbTimeLastEvent: FB_ALY_DateTime;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bOperationOut | BOOL | Result of the comparison operation. |
nCount | ULINT | Incremented when the output value is |
fbTimeLastEvent | FB_ALY_DateTime | Timestamp of the last change to |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. Resolution of the time values in 1 ns. |
Sample
VAR
fbTimespanCompare : FB_ALY_TimespanCompare_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
tReference : FB_ALY_Timespan :=(wSeconds := 42);
eComparisonOperator : E_ALY_ComparisonOperator := E_ALY_ComparisonOperator.GreaterThan;
eCountMode : E_ALY_CountMode := E_ALY_CountMode.OnChange;
bUseAbsValues : BOOL := FALSE;
bConfigure : BOOL := TRUE;
tInput : LTIME;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbTimespanCompare.Configure(tReference, eComparisonOperator, eCountMode, bUseAbsValues);
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbTimespanCompare.SetChannelValue(tInput);
fbTimespanCompare.Call(fbSystemTime.tSystemTime);
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |