FB_ALY_PieChart
The Pie Chart function block can be used to create a pie chart for later use in the HMI Dashboard. The number of pie pieces can be parameterized via the parameterNum Channels.
Since the function of this function block is irrelevant for the analysis itself, it belongs to the Visualization Only category.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_StateHistogram_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. For this special interface pointer, it is ensured internally that it is always valid/assigned. | |
bError | BOOL | The output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration |
FB_init | Local | Initializes the number of input channels. |
GetChannelOutputValue() | Local | Method for getting individual output values from the output array. |
GetOutputArray() | Local | Method for getting the entire output array. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
SetInputArray() | Local | Simultaneous setting of all input channels. |
Sample
VAR
fbPieChart : FB_ALY_PieChart(nNumChannels := 3);
aChannelNames : ARRAY[1..3] OF STRING(255) := ['First Channel', 'Second Channel', 'Third Channel'];
bRelativeOutput : BOOL := TRUE;
bConfigure : BOOL := TRUE;
fInput1 : LREAL;
nInput2 : ULINT;
nInput3 : INT;
aResult : ARRAY[1..3] OF LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbPieChart.ConfigureChannel(1, aChannelNames[1]);
fbPieChart.ConfigureChannel(2, aChannelNames[2]);
fbPieChart.ConfigureChannel(3, aChannelNames[3]);
fbPieChart.Configure(bRelativeOutput);
END_IF
// Call algorithm
fbPieChart.SetChannelValue(1, fInput1);
fbPieChart.SetChannelValue(2, nInput2);
fbPieChart.SetChannelValue(3, nInput3);
fbPieChart.Call();
fbPieChart.GetOutputArray(ADR(aResult), SIZEOF(aResult));Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |