FB_ALY_Mean_1Ch
The Mean 1Ch calculates the mean value over the input values according to the formula

The number of samples N that are included in the calculation can be configured by specifying a time interval. A cascaded output can be configured to realize a long-term mean value in a resource-saving way and to pick up intermediate results. The time interval of the configured cascade must correspond to an integer multiple of the time interval of the previous cascade.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_Mean_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
END_VAR
Outputs
Name | Type | Description |
---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
Methods
Name | Definition location | Description |
---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
SetCascades() | Local | Method for configuring the cascades. The call is made after the call to the Configure method. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Sample
VAR
fbMean : FB_ALY_Mean_1Ch;
fbSystemTime : FB_ALY_GetSystemTime;
nNumCascades : UDINT := 5;
fSampleRate : UDINT := 1000;
eStartupBehaviour : E_ALY_CascadeStartupBehaviour := E_ALY_CascadeStartupBehaviour.UsePreviousCascadeValue;
aCascadesConfigArray : ARRAY[1..5] OF LTIME := [LTIME#20MS, LTIME#1S, LTIME#1M, LTIME#1H, LTIME#1D];
bConfigure : BOOL := TRUE;
fInput : LREAL;
aMean : ARRAY[1..5] OF LREAL;
aNewResult : ARRAY[1..5] OF BOOL;
END_VAR
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbMean.Configure(nNumCascades, fSampleRate, eStartupBehaviour);
fbMean.SetCascades(ADR(aCascadesConfigArray), SIZEOF(aCascadesConfigArray));
END_IF
// Get current system time
fbSystemTime.Call();
// Call algorithm
fbMean.SetChannelValue(fInput);
fbMean.Call(fbSystemTime.tSystemTime, ADR(aMean), SIZEOF(aMean), ADR(aNewResult), SIZEOF(aNewResult))
Requirements
Development environment | Target platform | Plc libraries to include |
---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |