FB_ALY_Energy_EP9224
The Energy EP9224 module is suitable for the energy monitoring of EP9224 EtherCAT Box modules. The input data is averaged over a configurable interval and then calculated. To ensure that the required input data is available, it must be added to the process image.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_Energy_EP9224
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
fElectricalPower: LREAL;
fElectricalEnergy: LREAL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. For this special interface pointer, it is ensured internally that it is always valid/assigned. | |
bError | BOOL | The output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
fElectricalPower | LREAL | Electrical power in watts. |
fElectricalEnergy | LREAL | Electrical energy in watt-hours. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Sample
VAR
fbEnergy : FB_ALY_Energy_EP9224;
fbSystemTime : FB_ALY_GetSystemTime;
fSampleRate : LREAL := 1000.0;
tInterval : LTIME := LTIME#1S;
bConfigure : BOOL := TRUE;
nInDeviceVoltageUs : INT;
nInDeviceCurrentUs : INT;
nInDeviceVoltageUp : INT;
nInDeviceCurrentUp : INT;
END_VAR
// Get current system time
fbSystemTime.Call();
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbEnergy.Configure(fSampleRate, tInterval);
END_IF
// Call algorithm
fbEnergy.SetChannelValue(1, nInDeviceVoltageUs);
fbEnergy.SetChannelValue(2, nInDeviceCurrentUs);
fbEnergy.SetChannelValue(3, nInDeviceVoltageUp);
fbEnergy.SetChannelValue(4, nInDeviceCurrentUp);
fbEnergy.Call(fbSystemTime.tSystemTime);Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |