FB_ALY_Scaler
The Scaler module can be used to perform feature scaling.
Depending on the operation mode, the scaling parameters are used in different ways.
Normalization

Standardization:

The scaling parameters can be configured directly. Alternatively, they can be imported from a file.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_Scaler
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bBusy: BOOL;
eState: E_ALY_ConfigState;
stFileHeader: ST_ALY_FileHeader;
fResult : LREAL;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. For this special interface pointer, it is ensured internally that it is always valid/assigned. | |
bError | BOOL | The output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bBusy | BOOL |
|
eState | Configuration status of the function block. | |
fResult | LREAL | Outputs the calculated value. This is calculated from the two scaling parameters depending on the scaling mode. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm after the individual coefficients have been set. |
ConfigureFromFile() | Local | Configuration of the algorithm via a previously created file. |
GetBusyState() | Local | This method returns the Busy state of the function block. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
UpdateState() | Local | State update after a state change has been initiated with the ConfigureFromFile() method. Is called up until the target state is reached. |
Sample - Configuration by parameter
VAR
fbScaler : FB_ALY_Scaler_1Ch;
eScalingMode : E_ALY_ScalingMode := E_ALY_ScalingMode.Normalization;
fScalingParam1 : LREAL := 2.0; // high
fScalingParam2 : LREAL := 1.0; // low
bConfigure : BOOL := TRUE;
fInput : LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbScaler.Configure(eScalingMode, fScalingParam1, fScalingParam2);
END_IF
// Call algorithm
fbScaler.SetChannelValue(fInput);
fbScaler.Call();Sample – Configuration by file
VAR
fbScaler : FB_ALY_Scaler_1Ch;
eScalingMode : E_ALY_ScalingMode := E_ALY_ScalingMode.Normalization;
tTimeout : TIME := TIME#5S;
sFilePath : STRING := '%TC_BOOTPRJPATH%\Scaler.json';
bConfigure : BOOL := TRUE;
fInput : LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbScaler.ConfigureFromFile(tTimeout, sFilePath);
END_IF
// Update pending state
IF fbScaler.eState = E_ALY_ConfigState.Pending THEN
fbScaler.UpdateState();
END_IF
// Call algorithm
IF fbScaler.eState = E_ALY_ConfigState.Configured THEN
fbScaler.SetChannelValue(fInput);
fbScaler.Call();
END_IFRequirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |