FB_ALY_FlipFlop_2Ch
The Flip Flop 2Ch implements a bistable flip-flop. The dominance for setting (RS) or resetting (SR) the output value can be configured.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_FlipFlop_2Ch
VAR_INPUT
bPersistent: BOOL;
END_VAR
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bOut: BOOL;
nCount: ULINT;
fbTimeLastEvent: FB_ALY_DateTime;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
bPersistent | BOOL | If the value is |
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bOut | BOOL | Result of the bistable flip-flop. |
nCount | ULINT | Incremented when the output value is |
fbTimeLastEvent | FB_ALY_DateTime | Timestamp of the last event. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
ConfigureChannel() | Local | Channel-specific configuration for the respective algorithm. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
SetInital() | Local | Method for setting initial values for the algorithms, e.g. already expired lifetime. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
|---|---|---|---|---|---|
fTolerance | LREAL | Get, Set | Local | 0.0 | Tolerance value for the Equal / NotEqual comparisons |
Sample
VAR
fbFlipFlop : FB_ALY_FlipFlop_2Ch;
fbSystemTime : FB_ALY_GetSystemTime;
stConfigS : ST_ALY_Threshold :=(eComparisonOperator:=E_ALY_ComparisonOperator.GreaterThan, fThreshold:= 0.5);
stConfigR : ST_ALY_Threshold :=(eComparisonOperator:=E_ALY_ComparisonOperator.GreaterThan, fThreshold:= 0.5);
bSetIsDominant : BOOL := TRUE;
eCountMode : E_ALY_CountMode := E_ALY_CountMode.Cyclic;
bConfigure : BOOL := TRUE;
nInS : INT;
bInR : BOOL;
END_VAR// Get current system time
fbSystemTime.Call();
// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbFlipFlop.ConfigureChannel(1, stConfigS);
fbFlipFlop.ConfigureChannel(2, stConfigR);
fbFlipFlop.Configure(bSetIsDominant, eCountMode);
END_IF
// Call algorithm
fbFlipFlop.SetChannelValue(1, nInS);
fbFlipFlop.SetChannelValue(2, bInR);
fbFlipFlop.Call(fbSystemTime.tSystemTime);Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |