FB_ALY_BatchNShift_1Ch
The BatchNShift 1Ch buffers the values of the input signal according to the buffer size and the sample mode. The number of output channels in which the buffered input values are stored corresponds to the buffer size. With the help of the sample mode it is possible to distinguish between two different operating modes of the algorithm. If the sample mode Flow is selected, a ring buffer or shift register is realized (Shift). The values are written to the buffer one after the other and shifted by one position of the buffer in each cycle. If the buffer is full, the last value falls out. In the Wait mode, the buffer is instead completely emptied and filled with new values whenever it is completely full, so that the values are processed in the form of batches (batch). At the beginning of an analysis, the system also waits until the buffer is completely filled before writing the values to the buffer. Therefore, the function block supplies valid values only from the cycle (BufferSize + 1).
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_BatchNShift_1Ch
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm with its parameterized conditions. |
FB_init() | Local | Initialize the number of output channels (size of the internal buffer). |
GetChannelOutputValue() | Local | Method for getting individual output values from the output array. |
GetOutputArray() | Local | Method for getting the entire output array. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
Sample
VAR
fbBatchNShift : FB_ALY_BatchNShift_1Ch(nBufferSize := 100);
eSampleMode : E_ALY_SampleMode := E_ALY_SampleMode.Flow;
bConfigure : BOOL := TRUE;
nInput : INT;
aBuffer : ARRAY[1..100] OF LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbBatchNShift.Configure(eSampleMode);
END_IF
// Call algorithm
fbBatchNShift.SetChannelValue(nInput);
fbBatchNShift.Call();
fbBatchNShift.GetOutputArray(ADR(aBuffer), SIZEOF(aBuffer));Requirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |