Configure
Configuring the algorithm.
Syntax
Definition:
METHOD Configure : BOOL
VAR_INPUT
bBias : BOOL;
fStepSize : LREAL;
nMiniBatchSize : UDINT
tTimeout : TIME;
nSetNumTeaches : UDINT;
bInvolveExistingFile : BOOL;
sFilePath : STRING(255);
END_VAR
Inputs
Name | Type | Description |
---|---|---|
bBias | BOOL | If FALSE, the Bias Output 00 is set to zero and is not approximated further. |
fStepSize | LREAL | Specifies how much the coefficients are adjusted after each new calculation. |
nMiniBatchsize | UDINT | Specifies over how many cycles the MSE is to be calculated before the coefficients are adjusted based on it. |
tTimeout | TIME | Timeout for asynchronous operations. |
bInvolveExistingFile | BOOL | If TRUE, include existing file (if any). If FALSE, create new file. |
sFilePath | STRING(255) | Path to the taught file, e.g. C:\TwinCAT\3.1\Boot\Teach.tas |
Return value
Name | Type | Description |
---|---|---|
Configure | BOOL | Returns |