FB_ALY_LinearRegressionInference
The Linear Regression Inference function block calculates the linear combination of the inputs (Input 01 .. Input 0n) with the coefficients (Weights 00.. Weights 0n).

The parameters Weights 00 to Weights 0n can either be set manually or automatically via a file generated by the Linear Regression Fitting function block by dragging / dropping onto the parameter field. Typically, the Linear Regression Fitting function block is first used to fit the weights for the regression of a target variable. Then, using the Linear Regression Inference function block and the fitted weights, the target variable can be predicted based on the input variables.
Syntax
Definition:
FUNCTION_BLOCK FB_ALY_LinearRegressionInference
VAR_OUTPUT
ipResultMessage: Tc3_EventLogger.I_TcMessage;
bError: BOOL;
bNewResult: BOOL;
bConfigured: BOOL;
bBusy: BOOL;
eState: E_ALY_ConfigState;
stFileHeader: ST_ALY_FileHeader;
fResult : LREAL;
END_VAR
Outputs
Name | Type | Description |
|---|---|---|
ipResultMessage | Contains more detailed information on the current return value. This special interface pointer is internally secured so that it is always valid/assigned. | |
bError | BOOL | This output is |
bNewResult | BOOL | When a new result has been calculated, the output is |
bConfigured | BOOL | Displays |
bBusy | BOOL |
|
eState | Configuration status of the function block. | |
stFileHeader | ST_ALY_FileHeader | Header information of the file that was read. |
fResult | LREAL | Specifies the value calculated from the linear combination. |
Methods
Name | Definition location | Description |
|---|---|---|
Call() | Local | Method for calculating the outputs for a specific configuration. |
Configure() | Local | General configuration of the algorithm after the individual coefficients have been set. |
ConfigureChannel() | Local | Configuration of the coefficients. |
ConfigureFromFile() | Local | Configuration of the algorithm via a previously created file. |
FB_init | Local | Initializes the number of input channels. |
GetBusyState() | Local | This method returns the Busy state of the function block. |
Reset() | Local | Resets all internal states or the calculations performed so far. |
SetChannelValue() | Local | Method for passing values to the algorithm. |
UpdateState() | Local | Updating the state after a state change has been initiated and while the target state has not been reached. |
Sample - Configuration by parameter
// Configure algorithm
IF bConfigure THENVAR
fbLinearRegressionInference : FB_ALY_LinearRegressionInference(nNumChannels := 1);
fCoefficient0 : LREAL := 10.0;
fCoefficient1 : LREAL := 1.0;
bConfigure : BOOL := TRUE;
fInputX : LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbLinearRegressionInference.ConfigureChannel(0, fCoefficient0);
fbLinearRegressionInference.ConfigureChannel(1, fCoefficient1);
fbLinearRegressionInference.Configure();
END_IF
// Call algorithm
fbLinearRegressionInference.SetChannelValue(1, fInputX);
fbLinearRegressionInference.Call();Sample – Configuration by file
VAR
fbLinearRegressionInference : FB_ALY_LinearRegressionInference(nNumChannels := 1);
tTimeout : TIME := T#5S;
sFilePath : STRING := 'C:\TwinCAT\3.1\Boot\LinearRegressionFitting.json';
bConfigure : BOOL := TRUE;
fInputX : LREAL;
END_VAR// Configure algorithm
IF bConfigure THEN
bConfigure := FALSE;
fbLinearRegressionInference.ConfigureFromFile(tTimeout, sFilePath);
END_IF
// Update pending state
IF fbLinearRegressionInference.eState = E_ALY_ConfigState.Pending THEN
fbLinearRegressionInference.UpdateState();
END_IF
// Call algorithm
IF fbLinearRegressionInference.eState = E_ALY_ConfigState.Configured THEN
fbLinearRegressionInference.SetChannelValue(1, fInputX);
fbLinearRegressionInference.Call();
END_IFRequirements
Development environment | Target platform | Plc libraries to include |
|---|---|---|
TwinCAT v3.1.4024.0 | PC or CX (x64, x86) | Tc3_Analytics |